How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | T: | 2.938 |
| L: | 10.88 in | L1: | 14.3 in |
| AG: | 10.5 | BE1: | 0.5 in |
| U: | 1.25 in | LL: | 5.25 in |
| I: | 7.5 in | D: | 4.88 |
| AF: | 0.38 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AA: | 15.19 | AJ: | 7.25 |
| BF: | 0.53 | P: | 4.62 in |
| AE2: | 0.97 | G: | 3.63 |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Series Code: | OE |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Assembly: | YFC-1 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Output Key: | 3/4 X 4.00 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.938 in |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

