How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.38 |
| AK: | 8.5 | H: | 0.53 in |
| I: | 7.5 in | P: | 4.62 in |
| V: | 4.26 in | D: | 4.88 |
| U: | 1.25 in | AG: | 10.5 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | L: | 10.88 in |
| BE1: | 0.5 in | BD: | 9 |
| L1: | 14.3 in | T: | 2.938 |
| AE2: | 0.97 | LL: | 5.25 in |
| G: | 3.63 | AB: | 6.76 |
Technical Specifications
| Output Diameter (in): | 2.938 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Bore Code: | 47 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 210TC | Output RPM: | 21.9 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.91 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Model Code: | 52YFC | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

