How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| P: | 4.62 in | BF: | 0.53 |
| T: | 2.938 | D: | 4.88 |
| AK: | 8.5 | V: | 4.26 in |
| AB: | 6.76 | AA: | 15.19 |
| L: | 10.88 in | BD: | 9 |
| LL: | 5.25 in | BE1: | 0.5 in |
| AE2: | 0.97 | U: | 1.25 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AF: | 0.38 |
| AJ: | 7.25 | L1: | 14.3 in |
Technical Specifications
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Gear Type: | Worm | Series Code: | OE |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 2.91 |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

