How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AB: | 6.76 |
| AE2: | 0.97 | AA: | 15.19 |
| T: | 2.938 | BD: | 9 |
| L: | 10.88 in | H: | 0.53 in |
| D: | 4.88 | P: | 4.62 in |
| BF: | 0.53 | I: | 7.5 in |
| G: | 3.63 | AK: | 8.5 |
| L1: | 14.86 in | AF: | 0.38 |
| BE1: | 0.5 in | AG: | 10.5 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | V: | 4.26 in |
Technical Specifications
| Bore Code: | 47 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.07 | Output Diameter (in): | 2.938 in |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

