How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | D: | 4.88 |
| AE2: | 0.97 | LL: | 5.25 in |
| AA: | 15.19 | G: | 3.63 |
| T: | 2.938 | AB: | 6.76 |
| AF: | 0.38 | V: | 4.26 in |
| BF: | 0.53 | AK: | 8.5 |
| I: | 7.5 in | L: | 10.88 in |
| BE1: | 0.5 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| BD: | 9 | U: | 1.25 in |
| AJ: | 7.25 | P: | 4.62 in |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Assembly: | YFC-1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

