How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | G: | 3.63 |
| D: | 4.88 | L: | 10.88 in |
| AB: | 6.76 | H: | 0.53 in |
| AA: | 15.19 | P: | 4.62 in |
| L1: | 14.86 in | T: | 2.938 |
| U: | 1.25 in | AG: | 10.5 |
| AE2: | 0.97 | BE1: | 0.5 in |
| AK: | 8.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| BD: | 9 | AF: | 0.38 |
| BF: | 0.53 | LL: | 5.25 in |
Technical Specifications
| Output Diameter (in): | 2.938 in | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Series Code: | OE | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Bore Code: | 47 | Ratio Range: | 20:1 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

