How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | H: | 0.53 in |
| T: | 2.938 | P: | 4.62 in |
| AE2: | 0.97 | AJ: | 7.25 |
| L: | 10.88 in | BD: | 9 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| BF: | 0.53 | AA: | 15.19 |
| G: | 3.63 | L1: | 14.86 in |
| AK: | 8.5 | AB: | 6.76 |
| LL: | 5.25 in | BE1: | 0.5 in |
| AF: | 0.38 | U: | 1.25 in |
| V: | 4.26 in | D: | 4.88 |
Technical Specifications
| Output Diameter (in): | 2.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 47 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.38 |
| Output RPM: | 70 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

