How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.97 |
| V: | 4.26 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| BF: | 0.53 | AF: | 0.38 |
| AK: | 8.5 | U: | 1.25 in |
| L: | 10.88 in | P: | 4.62 in |
| L1: | 14.86 in | T: | 2.938 |
| D: | 4.88 | H: | 0.53 in |
| LL: | 5.25 in | I: | 7.5 in |
| BD: | 9 | BE1: | 0.5 in |
| AB: | 6.76 | AA: | 15.19 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input HP @ 1750 RPM: | 9.38 | Ratio Range: | 25:1 |
| Motor Frame Size: | 250TC | Bore Code: | 47 |
| Model Code: | 52YFC | Output Diameter (in): | 2.938 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

