How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.53 |
| AB: | 6.76 | AK: | 8.5 |
| AA: | 15.19 | L: | 10.88 in |
| V: | 4.26 in | T: | 2.938 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | I: | 7.5 in |
| AJ: | 7.25 | P: | 4.62 in |
| BD: | 9 | G: | 3.63 |
| H: | 0.53 in | L1: | 14.86 in |
| LL: | 5.25 in | AF: | 0.38 |
| AE2: | 0.97 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 8.04 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Series Code: | OE |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

