How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AA: | 15.19 |
| AK: | 8.5 | AJ: | 7.25 |
| AB: | 6.76 | LL: | 5.25 in |
| BF: | 0.53 | H: | 0.53 in |
| I: | 7.5 in | G: | 3.63 |
| V: | 4.26 in | U: | 1.25 in |
| D: | 4.88 | L1: | 14.86 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| T: | 2.938 | AF: | 0.38 |
| L: | 10.88 in | BE1: | 0.5 in |
| P: | 4.62 in | AE2: | 0.97 |
Technical Specifications
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 8.04 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 47 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Series Code: | OE | Output Diameter (in): | 2.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

