How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| AB: | 6.76 | G: | 3.63 |
| L1: | 14.86 in | AA: | 15.19 |
| L: | 10.88 in | I: | 7.5 in |
| AE2: | 0.97 | LL: | 5.25 in |
| H: | 0.53 in | AK: | 8.5 |
| D: | 4.88 | BD: | 9 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | T: | 2.938 |
| P: | 4.62 in | AF: | 0.38 |
| U: | 1.25 in | AG: | 10.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.29 | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.938 in | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 250TC |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Series Code: | OE |
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 47 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

