How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AF: | 0.38 |
| AG: | 10.5 | T: | 2.938 |
| H: | 0.53 in | U: | 1.25 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | BF: | 0.53 |
| D: | 4.88 | I: | 7.5 in |
| V: | 4.26 in | L: | 10.88 in |
| G: | 3.63 | AB: | 6.76 |
| BD: | 9 | L1: | 14.86 in |
| LL: | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 28.2 | Model Code: | 52YFC |
| Series Code: | OE | Bore Code: | 47 |
| Output RPM: | 341 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio: | 5:1 | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

