How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE1: | 0.5 in |
| LL: | 5.25 in | BF: | 0.53 |
| BD: | 9 | L: | 10.88 in |
| P: | 4.62 in | V: | 4.26 in |
| T: | 2.938 | D: | 4.88 |
| AJ: | 7.25 | I: | 7.5 in |
| G: | 3.63 | AB: | 6.76 |
| AE2: | 0.97 | U: | 1.25 in |
| H: | 0.53 in | AK: | 8.5 |
| AG: | 10.5 | L1: | 14.86 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
Technical Specifications
| Bore Code: | 47 | Assembly: | YFC-1 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 5:1 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.938 in |
| Output RPM: | 341 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 28.2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

