How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AA: | 15.19 |
| D: | 4.88 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AB: | 6.76 | G: | 3.63 |
| AE2: | 0.97 | AG: | 10.5 |
| LL: | 5.25 in | H: | 0.53 in |
| L1: | 14.86 in | U: | 1.25 in |
| T: | 2.938 | AK: | 8.5 |
| P: | 4.62 in | AJ: | 7.25 |
| L: | 10.88 in | I: | 7.5 in |
| AF: | 0.38 | BD: | 9 |
Technical Specifications
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 50:1 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.938 in |
| Bore Code: | 47 | Gear Type: | Worm |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

