How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 10.5 |
| I: | 7.5 in | V: | 4.26 in |
| AJ: | 7.25 | G: | 3.63 |
| AB: | 6.76 | BF: | 0.53 |
| AK: | 8.5 | L1: | 14.86 in |
| T: | 2.938 | BD: | 9 |
| H: | 0.53 in | AE2: | 0.97 |
| LL: | 5.25 in | U: | 1.25 in |
| L: | 10.88 in | D: | 4.88 |
| P: | 4.62 in | AA: | 15.19 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.938 in | Output Key: | 3/4 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 5.14 | Bore Code: | 47 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 50:1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

