How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 3.63 |
| AA: | 15.19 | P: | 4.62 in |
| I: | 7.5 in | H: | 0.53 in |
| BD: | 9 | AK: | 8.5 |
| U: | 1.25 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AB: | 6.76 | L1: | 14.86 in |
| AE2: | 0.97 | L: | 10.88 in |
| AF: | 0.38 | LL: | 5.25 in |
| AG: | 10.5 | T: | 2.938 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Series Code: | OE | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 2.938 in |
| Motor Frame Size: | 250TC | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

