How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BF: | 0.53 |
| H: | 0.53 in | AG: | 10.5 |
| V: | 4.26 in | I: | 7.5 in |
| AJ: | 7.25 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AE2: | 0.97 | AF: | 0.38 |
| AA: | 15.19 | P: | 4.62 in |
| AK: | 8.5 | U: | 1.25 in |
| L1: | 14.86 in | L: | 10.88 in |
| T: | 2.938 | AB: | 6.76 |
| BE1: | 0.5 in | G: | 3.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Diameter (in): | 2.938 in | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Output RPM: | 233 | Product Type: | Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Bore Code: | 47 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 24 | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

