How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AB: | 6.76 | T: | 2.938 |
| L: | 10.88 in | AG: | 10.5 |
| BF: | 0.53 | I: | 7.5 in |
| L1: | 14.86 in | AK: | 8.5 |
| LL: | 5.25 in | V: | 4.26 in |
| BD: | 9 | H: | 0.53 in |
| AA: | 15.19 | P: | 4.62 in |
| U: | 1.25 in | AF: | 0.38 |
| AE2: | 0.97 | D: | 4.88 |
| G: | 3.63 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Ratio: | 7.5:1 | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 24 | Center Distance (in): | 5.25 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

