How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE1: | 0.5 in |
| D: | 4.88 | T: | 2.938 |
| AF: | 0.38 | AG: | 10.5 |
| G: | 3.63 | LL: | 5.25 in |
| L1: | 14.86 in | U: | 1.25 in |
| AJ: | 7.25 | L: | 10.88 in |
| AB: | 6.76 | P: | 4.62 in |
| BD: | 9 | AA: | 15.19 |
| AK: | 8.5 | AE2: | 0.97 |
| V: | 4.26 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 24 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Bore Code: | 47 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Service Factor: | 1 | Output Diameter (in): | 2.938 in |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

