How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | T: | 2.938 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| L1: | 14.86 in | LL: | 5.25 in |
| AF: | 0.38 | AE2: | 0.97 |
| D: | 4.88 | U: | 1.25 in |
| P: | 4.62 in | BF: | 0.53 |
| AG: | 10.5 | AJ: | 7.25 |
| AK: | 8.5 | BD: | 9 |
| AB: | 6.76 | G: | 3.63 |
| I: | 7.5 in | H: | 0.53 in |
| V: | 4.26 in | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 47 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Model Code: | 52YFC |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 24 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output RPM: | 233 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

