How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| AB: | 6.76 | BD: | 9 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | U: | 1.25 in |
| BE1: | 0.5 in | V: | 4.26 in |
| AG: | 10.5 | P: | 4.62 in |
| BF: | 0.53 | AA: | 15.19 |
| L1: | 14.86 in | D: | 4.88 |
| AE2: | 0.97 | T: | 2.938 |
| I: | 7.5 in | L: | 10.88 in |
| LL: | 5.25 in | AF: | 0.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Series Code: | OE |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.91 |
| Assembly: | YFC-1 | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.938 in | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

