How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | T: | 2.938 |
| I: | 7.5 in | AG: | 10.5 |
| AA: | 15.19 | AB: | 6.76 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | G: | 3.63 |
| H: | 0.53 in | AK: | 4.5 |
| BE: | 0.38 in | LL: | 5.25 in |
| V: | 4.26 in | U: | 1.25 in |
| AF: | 0.38 | L: | 10.88 in |
| AJ: | 5.88 | LM: | 13.21 |
| D: | 4.88 | P: | 4.62 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Series Code: | OE | Bore Code: | 47 |
| Output Diameter (in): | 2.938 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 19.4 | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

