How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AK: | 4.5 |
| BD: | 5.88 | AF: | 0.38 |
| H: | 0.53 in | I: | 7.5 in |
| AA: | 15.19 | BF: | 0.41 |
| T: | 2.938 | AB: | 6.76 |
| AG: | 10.5 | BE: | 0.38 in |
| LM: | 13.21 | G: | 3.63 |
| D: | 4.88 | AJ: | 5.88 |
| P: | 4.62 in | U: | 1.25 in |
| L: | 10.88 in | V: | 4.26 in |
Technical Specifications
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 19.4 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

