How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 2.938 |
| AA: | 15.19 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| I: | 7.5 in | G: | 3.63 |
| L: | 10.88 in | BF: | 0.41 |
| V: | 4.26 in | AG: | 10.5 |
| H: | 0.53 in | AJ: | 5.88 |
| D: | 4.88 | U: | 1.25 in |
| AF: | 0.38 | LM: | 13.21 |
| P: | 4.62 in | LL: | 5.25 in |
| AB: | 6.76 | AE2: | 0.97 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 19.4 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.938 in | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Bore Code: | 47 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Assembly: | YFC-1 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

