How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 4.62 in |
| AA: | 15.19 | AK: | 4.5 |
| AF: | 0.38 | D: | 4.88 |
| L: | 10.88 in | U: | 1.25 in |
| G: | 3.63 | LL: | 5.25 in |
| T: | 2.938 | Center Distance (in): | 5.25 in |
| LM: | 13.21 | AE2: | 0.97 |
| AG: | 10.5 | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| AB: | 6.76 | BF: | 0.41 |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Bore Code: | 47 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 2.938 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Output Key: | 3/4 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 2.07 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

