How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | H: | 0.53 in |
| AE2: | 0.97 | T: | 2.938 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BD: | 5.88 |
| AA: | 15.19 | AJ: | 5.88 |
| G: | 3.63 | AK: | 4.5 |
| L: | 10.88 in | AB: | 6.76 |
| D: | 4.88 | U: | 1.25 in |
| BE: | 0.38 in | I: | 7.5 in |
| BF: | 0.41 | LM: | 13.21 |
| LL: | 5.25 in | AF: | 0.38 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 2.07 |
| Bore Code: | 47 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

