How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | H: | 0.53 in |
| I: | 7.5 in | G: | 3.63 |
| AK: | 4.5 | V: | 4.26 in |
| BF: | 0.41 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AF: | 0.38 | L: | 10.88 in |
| LM: | 13.21 | AJ: | 5.88 |
| T: | 2.938 | AE2: | 0.97 |
| BE: | 0.38 in | D: | 4.88 |
| BD: | 5.88 | AB: | 6.76 |
| AA: | 15.19 | LL: | 5.25 in |
Technical Specifications
| Assembly: | YFC-1 | Model Code: | 52YFC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Bore Code: | 47 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio: | 20:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.938 in | Input HP @ 1750 RPM: | 11.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

