How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 10.5 |
| I: | 7.5 in | BE: | 0.38 in |
| P: | 4.62 in | H: | 0.53 in |
| U: | 1.25 in | AE2: | 0.97 |
| AB: | 6.76 | LM: | 13.21 |
| LL: | 5.25 in | BF: | 0.41 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | L: | 10.88 in |
| AK: | 4.5 | T: | 2.938 |
| AA: | 15.19 | V: | 4.26 in |
| BD: | 5.88 | G: | 3.63 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio: | 20:1 | Series Code: | OE |
| Ratio Range: | 20:1 | Assembly: | YFC-1 |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Bore Code: | 47 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

