How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 2.938 |
| AG: | 10.5 | V: | 4.26 in |
| U: | 1.25 in | AB: | 6.76 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | G: | 3.63 |
| BE: | 0.38 in | D: | 4.88 |
| AK: | 4.5 | H: | 0.53 in |
| AJ: | 5.88 | AE2: | 0.97 |
| LL: | 5.25 in | P: | 4.62 in |
| AA: | 15.19 | I: | 7.5 in |
| LM: | 13.21 | AF: | 0.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.38 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 70 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Bore Code: | 47 |
| Center Distance (in): | 5.25 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 56C | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

