How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | H: | 0.53 in |
| L: | 10.88 in | D: | 4.88 |
| P: | 4.62 in | AF: | 0.38 |
| AK: | 4.5 | BF: | 0.41 |
| LL: | 5.25 in | V: | 4.26 in |
| BE: | 0.38 in | BD: | 5.88 |
| T: | 2.938 | AE2: | 0.97 |
| LM: | 13.21 | U: | 1.25 in |
| AB: | 6.76 | AJ: | 5.88 |
| G: | 3.63 | I: | 7.5 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 8.04 |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

