How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | P: | 4.62 in |
| AG: | 10.5 | L: | 10.88 in |
| I: | 7.5 in | AF: | 0.38 |
| V: | 4.26 in | T: | 2.938 |
| D: | 4.88 | BE: | 0.38 in |
| AB: | 6.76 | LL: | 5.25 in |
| U: | 1.25 in | BD: | 5.88 |
| LM: | 13.21 | AA: | 15.19 |
| AE2: | 0.97 | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 52YFC |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Bore Code: | 47 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 8.04 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

