How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| V: | 4.26 in | AJ: | 5.88 |
| L: | 10.88 in | LL: | 5.25 in |
| BE: | 0.38 in | P: | 4.62 in |
| AG: | 10.5 | AK: | 4.5 |
| I: | 7.5 in | G: | 3.63 |
| AA: | 15.19 | D: | 4.88 |
| BD: | 5.88 | U: | 1.25 in |
| T: | 2.938 | AF: | 0.38 |
| AB: | 6.76 | LM: | 13.21 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Bore Code: | 47 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.29 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

