How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AK: | 4.5 |
| H: | 0.53 in | P: | 4.62 in |
| L: | 10.88 in | G: | 3.63 |
| T: | 2.938 | BD: | 5.88 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | LM: | 13.21 |
| I: | 7.5 in | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 10.5 |
| D: | 4.88 | AF: | 0.38 |
| V: | 4.26 in | AE2: | 0.97 |
| LL: | 5.25 in | AB: | 6.76 |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Bore Code: | 47 |
| Model Code: | 52YFC | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 6.29 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

