How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AG: | 10.5 |
| LL: | 5.25 in | I: | 7.5 in |
| L: | 10.88 in | D: | 4.88 |
| AE2: | 0.97 | AK: | 4.5 |
| P: | 4.62 in | BD: | 5.88 |
| U: | 1.25 in | H: | 0.53 in |
| AF: | 0.38 | V: | 4.26 in |
| T: | 2.938 | LM: | 13.21 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | BE: | 0.38 in |
| AB: | 6.76 | AJ: | 5.88 |
Technical Specifications
| Bore Code: | 47 | Ratio: | 5:1 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 28.2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | 52YFC | Ratio Range: | 5:1 |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 341 | Series Code: | OE |
| Motor Frame Size: | 56C | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

