How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 5.88 |
| U: | 1.25 in | AB: | 6.76 |
| AE2: | 0.97 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| BE: | 0.38 in | V: | 4.26 in |
| I: | 7.5 in | AF: | 0.38 |
| LM: | 13.21 | AA: | 15.19 |
| T: | 2.938 | D: | 4.88 |
| H: | 0.53 in | L: | 10.88 in |
| AK: | 4.5 | AJ: | 5.88 |
| P: | 4.62 in | G: | 3.63 |
Technical Specifications
| Output Diameter (in): | 2.938 in | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 5.14 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Bore Code: | 47 |
| Service Factor: | 1 | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

