How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | V: | 4.26 in |
| D: | 4.88 | LL: | 5.25 in |
| AE2: | 0.97 | U: | 1.25 in |
| L: | 10.88 in | BE: | 0.38 in |
| LM: | 13.21 | AF: | 0.38 |
| AJ: | 5.88 | AG: | 10.5 |
| P: | 4.62 in | H: | 0.53 in |
| AK: | 4.5 | BD: | 5.88 |
| AB: | 6.76 | T: | 2.938 |
| BF: | 0.41 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
Technical Specifications
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.14 | Product Type: | Right Angle |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.938 in | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Bore Code: | 47 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

