How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| LM: | 13.21 | AK: | 4.5 |
| AB: | 6.76 | G: | 3.63 |
| L: | 10.88 in | H: | 0.53 in |
| BD: | 5.88 | T: | 2.938 |
| U: | 1.25 in | AF: | 0.38 |
| D: | 4.88 | I: | 7.5 in |
| BF: | 0.41 | AG: | 10.5 |
| P: | 4.62 in | V: | 4.26 in |
| LL: | 5.25 in | AE2: | 0.97 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.938 in |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.14 |
| Series Code: | OE | Bore Code: | 47 |
| Center Distance (in): | 5.25 | Ratio Range: | 50:1 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

