How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LM: | 13.21 |
| D: | 4.88 | BD: | 5.88 |
| I: | 7.5 in | H: | 0.53 in |
| L: | 10.88 in | AK: | 4.5 |
| AF: | 0.38 | V: | 4.26 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | BE: | 0.38 in |
| AB: | 6.76 | T: | 2.938 |
| AE2: | 0.97 | AA: | 15.19 |
| G: | 3.63 | BF: | 0.41 |
| P: | 4.62 in | U: | 1.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.27 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.938 in | Model Code: | 52YFC |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Bore Code: | 47 |
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

