How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AK: | 4.5 |
| I: | 7.5 in | AE2: | 0.97 |
| LM: | 13.21 | AF: | 0.38 |
| BE: | 0.38 in | H: | 0.53 in |
| AJ: | 5.88 | BF: | 0.41 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | P: | 4.62 in |
| L: | 10.88 in | V: | 4.26 in |
| G: | 3.63 | U: | 1.25 in |
| T: | 2.938 | AB: | 6.76 |
| D: | 4.88 | AA: | 15.19 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 24 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

