How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | H: | 0.53 in |
| V: | 4.26 in | BF: | 0.41 |
| AB: | 6.76 | BD: | 5.88 |
| AG: | 10.5 | LM: | 13.21 |
| AF: | 0.38 | AE2: | 0.97 |
| AJ: | 5.88 | LL: | 5.25 in |
| AA: | 15.19 | BE: | 0.38 in |
| I: | 7.5 in | P: | 4.62 in |
| D: | 4.88 | L: | 10.88 in |
| T: | 2.938 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | U: | 1.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.938 in | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Output RPM: | 233 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 24 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Bore Code: | 47 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

