How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | P: | 4.62 in |
| AG: | 10.5 | BE: | 0.38 in |
| I: | 7.5 in | D: | 4.88 |
| V: | 4.26 in | U: | 1.25 in |
| G: | 3.63 | AB: | 6.76 |
| LL: | 5.25 in | H: | 0.53 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| LM: | 13.21 | AA: | 15.19 |
| AF: | 0.38 | BF: | 0.41 |
| T: | 2.938 | L: | 10.88 in |
| AJ: | 5.88 | BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 2.938 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.91 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Model Code: | 52YFC | Ratio: | 80:1 |
| Gear Type: | Worm | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

