How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | H: | 0.53 in |
| D: | 4.88 | AG: | 10.5 |
| AE2: | 0.97 | V: | 4.26 in |
| AA: | 15.19 | BD: | 5.88 |
| T: | 3 | AJ: | 5.88 |
| P: | 4.62 in | BE: | 0.38 in |
| G: | 3.63 | I: | 7.5 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | AF: | 0.38 |
| LL: | 5.25 in | AB: | 6.76 |
| LM: | 13.21 | BF: | 0.41 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Gear Type: | Worm | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 19.4 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Bore Code: | 48 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

