How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| I: | 7.5 in | AF: | 0.38 |
| AB: | 6.76 | U: | 1.25 in |
| AK: | 4.5 | V: | 4.26 in |
| BD: | 5.88 | G: | 3.63 |
| AJ: | 5.88 | P: | 4.62 in |
| AG: | 10.5 | H: | 0.53 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AE2: | 0.97 |
| AA: | 15.19 | D: | 4.88 |
| T: | 3 | LM: | 13.21 |
Technical Specifications
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 19.4 |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Bore Code: | 48 | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Series Code: | OE | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

