How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LM: | 13.21 |
| BD: | 5.88 | AF: | 0.38 |
| AB: | 6.76 | D: | 4.88 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | BE: | 0.38 in |
| L: | 10.88 in | G: | 3.63 |
| AG: | 10.5 | U: | 1.25 in |
| T: | 3 | V: | 4.26 in |
| AJ: | 5.88 | H: | 0.53 in |
| AA: | 15.19 | P: | 4.62 in |
| I: | 7.5 in | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 2.07 | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

