How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BD: | 5.88 |
| BE: | 0.38 in | G: | 3.63 |
| D: | 4.88 | AF: | 0.38 |
| AG: | 10.5 | LL: | 5.25 in |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | H: | 0.53 in |
| AE2: | 0.97 | T: | 3 |
| L: | 10.88 in | BF: | 0.41 |
| LM: | 13.21 | AB: | 6.76 |
| P: | 4.62 in | U: | 1.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 3 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Bore Code: | 48 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

