How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | U: | 1.25 in |
| I: | 7.5 in | AF: | 0.38 |
| LM: | 13.21 | L: | 10.88 in |
| AK: | 4.5 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AB: | 6.76 | D: | 4.88 |
| V: | 4.26 in | BF: | 0.41 |
| AJ: | 5.88 | LL: | 5.25 in |
| AA: | 15.19 | AG: | 10.5 |
| BE: | 0.38 in | AE2: | 0.97 |
| G: | 3.63 | BD: | 5.88 |
Technical Specifications
| Bore Code: | 48 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.07 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Output Diameter (in): | 3 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

