How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 5.25 in |
| T: | 3 | AG: | 10.5 |
| LM: | 13.21 | D: | 4.88 |
| BE: | 0.38 in | AE2: | 0.97 |
| AF: | 0.38 | U: | 1.25 in |
| V: | 4.26 in | P: | 4.62 in |
| BF: | 0.41 | L: | 10.88 in |
| I: | 7.5 in | AJ: | 5.88 |
| BD: | 5.88 | AA: | 15.19 |
| G: | 3.63 | AK: | 4.5 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
Technical Specifications
| Bore Code: | 48 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input HP @ 1750 RPM: | 14.3 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3 in | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

