How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | V: | 4.26 in |
| P: | 4.62 in | AA: | 15.19 |
| LL: | 5.25 in | I: | 7.5 in |
| BF: | 0.41 | G: | 3.63 |
| H: | 0.53 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | T: | 3 |
| AE2: | 0.97 | U: | 1.25 in |
| AB: | 6.76 | AK: | 4.5 |
| AF: | 0.38 | BE: | 0.38 in |
| LM: | 13.21 | AJ: | 5.88 |
| L: | 10.88 in | BD: | 5.88 |
Technical Specifications
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 48 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 14.3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output RPM: | 117 | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

