How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AK: | 4.5 |
| G: | 3.63 | LL: | 5.25 in |
| LM: | 13.21 | AA: | 15.19 |
| AF: | 0.38 | H: | 0.53 in |
| BE: | 0.38 in | AE2: | 0.97 |
| BD: | 5.88 | P: | 4.62 in |
| T: | 3 | I: | 7.5 in |
| U: | 1.25 in | AB: | 6.76 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 4.26 in | L: | 10.88 in |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 3 in |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Input Diameter (in): | 1.25 in | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 11.3 | Bore Code: | 48 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Key: | 3/4 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

