How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 4.26 in |
| AB: | 6.76 | AE2: | 0.97 |
| BD: | 5.88 | I: | 7.5 in |
| LM: | 13.21 | L: | 10.88 in |
| P: | 4.62 in | D: | 4.88 |
| G: | 3.63 | LL: | 5.25 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | T: | 3 |
| U: | 1.25 in | AK: | 4.5 |
| AF: | 0.38 | AG: | 10.5 |
Technical Specifications
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3 in | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Ratio Range: | 25:1 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 9.38 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

